| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
PiezoBeam Mini Triaxial TEDS Accelerometer, ±10 g
|

|

|

|

|
|
Model (Single axis or triaxial)
|
|
|
Triaxial linear
|
|
Range
|
|
g
|
±50
|
|
Sensitivity
|
|
mV/g
|
100
|
|
Frequency Range
|
|
Hz
|
0.5...5000
|
|
Transverse Sensitivity
|
|
%
|
±1.5
|
|
Non linearity
|
|
% FSO
|
±1
|
|
Shock
|
|
g
|
10000
|
|
Temp. coef. of sensitivity
|
|
%/°F
|
0.1302
|
|
Operating temperature range
|
|
°F
|
-40...149
|
|
Supply
|
|
mA
|
2...20
|
|
Voltage
|
|
V
|
22...30
|
|
Housing/Base
|
type
|
|
Titanium
|
|
Sealing
|
|
|
hermetic (IP68)
|
|
Ground isolation
|
|
|
No
|
|
Mass
|
|
g
|
6.5
|
|
Connector
|
|
|
4-pin Microtech pos.
|
|
Diameter
|
|
in
|
0.492
|
|
Height
|
|
in
|
0.492
|
|
Mounting
|
|
|
stud/wax
|
|
Mounting thread
|
|
|
10-32 UNF x 3,3
|
|
PiezoSmart (TEDS)
|
|
|
yes
|
|
|
|
Characteristics
Smallest PiezoBeam triaxial with lowest mass, low cost, miniature and lightweight triaxial, high sensitivity, low noise and high dynamic range, Choice of ranges and sensitivities, ground isolated mounts, TEDS Option.
|
Applications
Ideally suited for multiple channel modal analysis on small components or subsystems and well as full vehicle testing for aviation, space, automotive as well as a wide range of general test structures.
|
|
|
Top  |
|
|
|