Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

K-Beam® Triaxial Capacitive Accelerometer

8395A200


navigation item Downloads

Specifications Type 8395A200




Model (Single axis or triaxial)     Triaxial linear
Range   g ±200
Sensitivity   mV/g 20
Output at zero g   V 0.000
±0.06
Frequency Range   Hz 0...1000
Non linearity   % FSO ±1
Resolution, Threshold   mgrms 35
Transverse Sensitivity   % 1
Shock   g 6000
Temp. coef. of sensitivity   %/°F ±0.0566
Phase shift max @ 100Hz ° 10
Operating temperature range   °F -67...257
Voltage   V 6...50
Connector     9-pin pos.
Housing/Base type   Titanium
Sealing     hermetic (IP68)
Ground isolation     Yes
Mass   g 30

Characteristics

Bipolar output, low noise, excellent thermal stability, small Hermetic cube, Wide supply voltage range, shock rated.

Application

Well suited for a wide variety of R&D and OEM applications requiring precision measurements and packaging for demanding application and handling needs.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100