Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Ceramic Shear Triaxial Accelerometer, High Temp

8290A25M5


navigation item Downloads

Specifications Type 8290A25M5




Model (Single axis or triaxial)     Triaxial linear
Range   g ±1000
Sensitivity   pC/g -25
Frequency Range   Hz 5...4000
Resolution, Threshold   mgrms 1
Transverse Sensitivity   % 1.5
Non linearity   % FSO 1
Shock   g 5000
Temp. coef. of sensitivity   %/°F 0.0736
Operating temperature range   °F -94...482
Housing/Base type   stainless steel
Sealing     hermetic (IP68)
Ground isolation     No
Mass   g 53
Connector     10-32 neg.
Diameter   in 0.8
Height   in 0.8
Mounting     stud/wax
Mounting thread     10-32 UNF x 3,5

Characteristics

High impedance, charge mode Ceramic Shear sensing element, low transverse sensitivity, long-term stability at extended temperatures.

Applications

Allgemeine Vibrationsmessungen unter wechselnden Prüfbedingungen, Tests in der Fahrzeugtechnik und NVHUntersuchungen, allgemeine Laboranwendungen und ESS.


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100