Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Ceramic Shear Accelerometer

8274A5


navigation item Downloads

Specifications Type 8274A5




Model (Single axis or triaxial)     Single axis linear
Range   g ±2000
Sensitivity   pC/g -5.5
Frequency Range   Hz 1...12000
Resolution, Threshold   mgrms 10
Transverse Sensitivity   % 1.5
Non linearity   % FSO ±1
Shock   g 5000
Operating temperature range   °F -67...329
Housing/Base type   Titanium
Sealing     hermetic (IP68)
Ground isolation     No
Mass   g 4
Connector     10-32 neg.
Diameter   in 0.375
Height   in 0.86
Mounting     stud/wax
Mounting thread     10-32 UNF x 0,12 (male)

Characteristics

High impedance, ceramic shear sensing element, wide frequency response, low transverse sensitivity, lightweight, rugged connector, priced for OEM applications.

Applications

Impact and vibration related applications including condition monitoring and vehicle testing.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100