Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Vibration Standard Quartz Accelerometer

8076K


navigation item Downloads

Specifications Type 8076K




Range   g ±1000
Sensitivity   pC/g 1
Frequency Range   Hz 0.5...5000
Operating temperature range   °F -4...149
Material     stainless steel
Sealing     epoxy (IP66)
Connector     10-32 neg.
Further information     see datasheet

Measuring range

8076K

Characteristics

High impedance charge mode, quartz accuracy and stability, rugged design, low base strain sensitivity, ground isolated. Low mass loading.

Applications

Used with 5022 to form a complete back-to-back calibration transfer standard. High precision laboratory accelerometer.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100