Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Quartz accelerometer sensor

8002K


navigation item Downloads

Specifications Type 8002K




Range   g ±1000
Sensitivity   pC/g -1
Frequency Range   Hz 0...6000
Operating temperature range   °F -94...248
Material     stainless steel
Sealing     welded/epoxy (IP67)
Connector     10-32 neg.
Further information     see datasheet

Measuring range

8002K

Characteristics

High impedance, charge mode, quartz stability and repeatability, wide operating temperature range.

Applications

Used with 5022 to form a complete calibration primary standard. Long duration shock pulses or high frequency vibrations even in cryogenic or high temperature environments.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100