Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Cylinder pressure sensor for continuous monitoring, 250 bar

6613CA


navigation item Downloads

Specifications Type 6613CA




Measuring range   psi 0...3626
Overload   psi 4351
Sensitivity   mV/psi 0.69
(±0,5 %)
Frequency Range   Hz 0.032...20000
(-3 dB)
Non linearity   % FSO <±1
Operating temperature range   °F -58...662
Sensitivity shift, uncooled   % <±2
Acceleration sensitivity   psi/g 0.0145
Thread     M10x1
Diameter   in 0.339
Connector     DIN M12x1, 8 pol. pos
PiezoSmart (TEDS)     no
Mass   g 140
Further information     see data sheet

Characteristics

Sensor designed with optimum service life for continuous cylinder pressure monitoring in diesel and gas engines. Because of its low thermal shock and high stability over the long term, this sensor is suitable for demanding monitoring and control tasks.

Applications

Type 6613CA has been specially developed for the monitoring and control of medium and large size diesel and gas engines. Cylinder pressure measurements can be made with high precision because of its very good thermodynamic characteristics.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100