Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Front-sealing high pressure sensor for ballistic pressure measurement up to 6 000 bar

6215


navigation item Downloads

Specifications Type 6215




Measuring range   psi 0...87023
Overload   psi 95720
Sensitivity   pC/psi -0.1
Natural Frequency   kHz >240
Non linearity   % FSO ±1
Operating temperature range   °F -58...392
Acceleration sensitivity   psi/g <0.0725
Thread     M10x1
Cooling     not cooled
Diameter   in 0.335
Connector     KIAG 10-32 neg.
PiezoSmart (TEDS)     no
Further information     see data sheet

Characteristics

Front-sealing high pressure sensor suitable for all ballistic pressure measurements from 100 to 6 000 bar. The sensor complies with NATO standards, has an extremely long service life and very good long term stability.

Applications

Ideal for all ballistic measurements. Depending on the measuring arrangement, the sensor can be installed with an additional thermal protection shield or diaphragm protector.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100