Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Front-sealing high pressure sensor, 10 000 bar

6213B


navigation item Downloads

navigation item Accessories

Specifications Type 6213B




Measuring range   psi 0...145038
Overload   psi 159540
Sensitivity   pC/psi -0.08
Natural Frequency   kHz >150
Non linearity   % FSO <±0.5
Operating temperature range   °F -58...392
Shock resistance   g 25000
axial;
10 000 g
transverse
Acceleration sensitivity   psi/g <0.0725
Thread     M12x1
Cooling     not cooled
Diameter   in 0.413
Length   in 0.709
Connector     KIAG 10-32 neg.
PiezoSmart (TEDS)     no
Further information     see data sheet

Characteristics

Front-sealing high pressure sensor suitable for ballistic and hydraulic pressure measurements up to 10 000 bar. Its patented anti-strain design renders it insensitive to different tightening torques and mounting conditions. The sensor is distinguished by very good linearity, extremely long service life and good long term stability.

Applications

Ideally suited for all ballistic measurements and measuring arrangements and as a reference sensor. Despite its extremely wide measuring range, this sensor is ideal for measuring relatively low pressures of a few hundred bar; a thermal protective plate can be used.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100