Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Ballistics Pressure Gage, charge mode

617C


navigation item Downloads

Specifications Type 617C




Measuring range   psi 0...75057
Overload   psi 80060
Sensitivity   pC/psi -0.09
Natural Frequency   kHz 200
Non linearity   % FSO ±1.5
Operating temperature range   °F -67...392
Sensitivity shift, uncooled   % -0.02
Shock resistance   g 5000
Acceleration sensitivity   psi/g 0.0595
Cooling     not cooled
Length   in 0.62
Connector     KIAG 10-32 neg.
PiezoSmart (TEDS)     no

Characteristics

High impedance charge mode, low thermal transient response, excellent accuracy and repeatability, less than two microsecond rise time.

Applications

Reliable measurement of gun barrel pressures up to 75,000psi under actual repetitive firing conditions.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100