Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Mold cavity pressure sensor, 2 000 bar

6157BA


navigation item Downloads

navigation item Accessories

Specifications Type 6157BA




Measuring range   psi 0...29008
Overload   psi 36260
Sensitivity   pC/psi -0.65
Cable is exchangeable     Yes
Single-wire cable     No
Cabling     single-wire/coaxial
Connector     Fischer 1 pol. neg.
front can be further machined up     Yes
coated front     No
Melt temperature   °F <842
Tooling temperature   °F 32...392
Connector temperature   °F 32...392
Front diameter   in 0.157
Further information     see data sheet

Characteristics

The diaphragm-free piezoelectric sensor. Unisens technology allows an easy configuration of the measuring systems. The sensor Type 6157BC... is a coated variation of the sensor Type 6157BA... .

Applications

Suitable for thermoplastics, thermoset materials, elastomers LSR at a pressure of more than 200 bar.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100