Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

High-Temperature pressure sensor without cable

6052C


navigation item Downloads

Specifications Type 6052C




Measuring range   psi 0...3626
Overload   psi 4351
Sensitivity   pC/psi ≈-1.38
Natural Frequency   kHz ≈160
Non linearity   % FSO <±0.3
all ranges (at 23 °C)
Operating temperature range   °F -4...662
Thermal shock dp (short time)   psi <±7.25
Thermal shock dp mi   % <±2
Thermal shock dp max   % <±1
Shock resistance   g 2000
Thread     M5x0,5
Cooling     not cooled
Front diameter   in 0.173
Length   in 0.394
Connector     M4x0,35 pos.
Further information     see data sheet

Characteristics

High-temperature pressure sensor with very small dimensions are ideal for use in internal combustion engines with complex structural geometry of the cylinder head. The sensor is installed with front sealing in an M5x0,5 bore.
Good temperature stability of the sensitivity, High sensitivity, Low thermal shock error, Long service life due to front seal

Applications

The sensor Type 6052C... is an excellent all-rounder. Its rugged construction makes it suitable for measurements at the knock limit as well as for thermodynamic investigations. This sensor is used mainly on multi-valve engines, motor cycle and other small engines and for combustion analysis.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100