Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Mini Quartz Pressure Sensor

603B1


navigation item Downloads

Specifications Type 603B1




Measuring range   psi 0...15011
Overload   psi 18014
Sensitivity   pC/psi -0.35
Natural Frequency   kHz 500
Non linearity   % FSO ±1
Operating temperature range   °F -445...500
Sensitivity shift, uncooled   % -0.02
Shock resistance   g 20000
Acceleration sensitivity   psi/g 0.0015
Thread     M7x0,75
Cooling     not cooled
Diameter   in 0.218
Length   in 0.82
Connector     KIAG 10-32 neg.
PiezoSmart (TEDS)     no

Characteristics

High impedance, charge mode, acceleration compensated, high natural frequency, quasi-static response, small physical size.

Applications

Fast transient measurements under extreme high temperature and cryogenic environmental conditions.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100