Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Polystable® Quartz High Temperature Pressure Sensor, 250 bar

6001


navigation item Downloads

Specifications Type 6001




Measuring range   psi 0...3626
Overload   psi 5076
Sensitivity   pC/psi 1.03
Natural Frequency   kHz ≈150
Non linearity   % FSO <±0.8
Operating temperature range   °F -321...662
Acceleration sensitivity   psi/g <0.0145
Thread     Without thread
Cooling     not cooled
Diameter   in 0.217
Length   in 0.236
Connector     M4x0,35 neg.
PiezoSmart (TEDS)     no

Characteristics

Small dimensions, wide temperature range, high natural frequency.

Applications

Pressure measurement on combustion engines, compressors, pneumatic and hydraulic systems (except injection pumps).

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100