Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

16-Channel Piezotron® coupler, 115 VAC

5148


navigation item Downloads

Specifications Type 5148




Sensor Excitation Current   mA 2
(adjustable, 2 ... 18 mA call Kistler)
Sensor signal voltage   V 24
Frequency Range   Hz 0.05...50000
Output signal   V 20
Gain     1
Operating temperature range   °F 32...122
Width   in 19.016
Height   in 1.772
Depth   in 8.740
Mass   kg 2.5
Further information     115 VAC

Characteristics

Provides constant current excitation for Piezotron and voltage mode piezoelectric sensors, LED’s indicate circuit integrity, convenient front/rear BNC connectors, standard rack mountable, CE compliant.

Applications

Multi-channel low impedance sensor power at economical price per channel.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100