Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Piezoresistive absolute pressure sensor, 200 bar

4045A200


navigation item Downloads

Specifications Type 4045A200




Pressure sensor type (abs., rel., diff.)     Absolute pressure
Measuring range   psi 0...2901
Sensitivity   mV/psi 0.17
Non linearity & Hysteresis   % FSO <±0.3
Operating temperature range   °F 68...248
(compensated)
Min./max. temperature   °F 32...284
Natural Frequency   kHz >200
Thread     M14x1.25
Front diameter   in 0.472
Length   in 0.551
Further information     see data sheet

Characteristics

Integral temperature compensation, high natural frequency, good linearity.

Applications

Intake and exhaust pressure measurement on combustion engines, materials processing.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100