| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Ballistics Pressure Gage, voltage mode
|

|

|

|

|
|
Measuring range
|
|
psi
|
0...75057
|
|
Overload
|
|
psi
|
80060
|
|
Sensitivity
|
|
mV/psi
|
0.05
|
|
Natural Frequency
|
|
kHz
|
200
|
|
Non linearity
|
|
% FSO
|
±1.5
|
|
Operating temperature range
|
|
°F
|
-67...248
|
|
Sensitivity shift, uncooled
|
|
%
|
-0.02
|
|
Shock resistance
|
|
g
|
5000
|
|
Acceleration sensitivity
|
|
psi/g
|
0.0015
|
|
Cooling
|
|
|
not cooled
|
|
Length
|
|
in
|
0.62
|
|
Connector
|
|
|
KIAG 10-32 neg.
|
|
PiezoSmart (TEDS)
|
|
|
no
|
|
|
|
Characteristics
Low impedance voltage mode, Low thermal transient response, Excellent accuracy and repeatability, Less than two microsecond rise time,Conforming to CE.
|
Applications
Reliable measurement of gun barrel pressures up to 75,000psi under actual repetitive firing conditions.
|
|
|
Top  |
|
|
|