Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Large multicomponent force plate, Fz –10 … 20 kN

9287C_BP


navigation item Downloads

Specifications Type 9287C...




Model     large
Calibration     calibrated
Measuring Range Fx, Fy k lbf ±2.25
  Fz k lbf -2.25...4.5
Crosstalk Fx ↔ Fy           , Fx, Fy → Fz % <±1.5
  Fz → Fx, Fy     % <±0.5
Natural Frequency fnx, fny kHz ≈0.75
  fnz kHz ≈0.52
Operating temperature range   °F 32...140
Length   in 35.433
Width   in 23.622
Height   in 3.937
Sealing     IP65
Mass   kg 25
Further information     see data sheet

Measuring range

9287C_BP

Variants
  Description  Type 
Multicomponent Force Plate Large multicomponent force plate with charge output 9287C
Multicomponent Force Plate Large multicomponent force plate with built-in charge amplifier 9287CA

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100