Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Portable multicomponent force plate, Fz 0 … 10 kN

9286B_BP


navigation item Downloads

Specifications Type 9286B...




Model     mobile
Calibration     calibrated
Measuring Range Fx, Fy k lbf ±0.56
  Fz k lbf 0...2.25
Crosstalk Fx ↔ Fy            % <±1.5
  Fx, Fy → Fz % <±2
  Fz → Fx, Fy     % <±0.5
Natural Frequency fnx, fny kHz ≈0.35
  fnz kHz ≈0.2
Operating temperature range   °F 32...140
Length   in 23.622
Width   in 15.748
Height   in 1.378
Sealing     IP63
for Type 9286B with charge output or IP52
Mass   kg 17.5
Further information     see data sheet

Measuring range

9286B_BP

Variants
  Description  Type 
Portable multicomponent force plate Portable multi component force plate with charge output 9286B
Portable multicomponent force plate Portable multi component force plate with built-in charge amplifier 9286BA

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100