Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Multicomponent force plate with glass top plate for gait and balance analysis, Fz 0 … 10 kN

9285BA_BP


navigation item Downloads

Specifications Type 9285BA...




Model     Glass plate
Measuring Range Fx, Fy k lbf ±0.56
  Fz k lbf 0...2.25
Crosstalk Fx ↔ Fz           , Fx, Fy → Fz % <±2
  Fz → Fx, Fy     % <±0.5
Natural Frequency fnx, fny kHz ≈0.3
  fnz kHz ≈0.5
Operating temperature range   °F 32...140
Length   in 23.622
Width   in 15.748
Height   in 5.921
Sealing     IP65
Mass   kg 45
Further information     see data sheet

Measuring range

9285BA_BP

Characteristics

Mehrkomponenten Kraftmessplattform mit Glasdeckplatte zur Messung der Bodenreaktionskräfte, Momente und des Kraftangriffspunkts in der Biomechanik.

Applications

This force plate is designed for special gait and balance analysis applications. The glass plate allows simultaneous force measurement and photographic or cinematographic recording of the contact surface from below.

Variants
  Description  Type 
Multicomponent force plate with glass top plate Multicomponent force plate with glass top plate and charge output 9285BA

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100