Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

3-component force sensor, –2 ... 2 kN, with standard coordinate system

9017B


navigation item Downloads

navigation item Accessories

Specifications Type 9017B




Model     Sensor, non preloaded
Calibration     calibrated
Measuring Range Fx, Fy k lbf ±0.2
  Fz k lbf ±0.4
Standard mounting with 10 kN preload
Sensitivity Fx, Fy pC/lbf ≈-115.65
  Fz pC/lbf ≈-51.15
Rigidity Cx, Cy lbf/μin ≈0.97
  Cz lbf/μin ≈4.23
Operating temperature range   °F -58...248
Diameter   in 0.65
Inner diameter   in 0.256
Height   in 0.315
Connection     M8x0,75 3 pol. neg.
Mass   g 8.5
Degree of protection     IP65
(EN 60529) with cable connected
Further information     see data sheet

Measuring range

9017B

Characteristics

Wide measuring range, high rigidity and sensitivity, low crosstalk, extremely small 3- component force sensor, multi-pin connector.

Applications

Measurement of the three orthogonal force components, e.g. in miniature cutting force dynamometers for high-precision machining, wind tunnel balance, measurement in confined spaces.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100