Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

PiezoStar Triaxial Accelerometer, ±xxx g, 4-pin 1/4-28 connector

8766A_B_BP


navigation item Downloads

Specifications Type 8766A_B...




Model (Single axis or triaxial)     Triaxial linear
Frequency Range   Hz 0.5...8000
Transverse Sensitivity   % 1.5
Non linearity   % FSO ±1
Shock   g 5000
Operating temperature range   °F -67...
Supply   mA 2...18
Voltage   V 20...30
Housing/Base type   Titanium
Sealing     hermetic (IP68)
Ground isolation     No
Connector     4-pin Microtech pos.
1/4-28
Diameter   in 0.429
Height   in 0.429
Mounting     stud
Mounting thread     5-40 UNC-2B
PiezoSmart (TEDS)     no

Characteristics

PiezoStar element with very low sensitivity to temperature, miniature, low mass, Hermetic, titanium construction mini and standard, 4-pin connector options, high temperature option

Application

Ideally suited for structural analysis of small components or subsystems and well as full vehicle testing for aviation, space, automotive as well as a wide range of general test structures. The PiezoStar accelerometer technology excels in operational testing over dynamic test conditions.

Variants
  Description  Type 
8766A_B_S PiezoStar Triaxial Accelerometer, ±250 g, 4-pin 1/4-28 connector 8766A250BB
8766A_B_S PiezoStar Triaxial Accelerometer, ±250 g, 4-pin 1/4-28 connector 8766A250BH
8766A_B_S PiezoStar Triaxial Accelerometer, ±500 g, 4-pin 1/4-28 connector 8766A500BB
8766A_B_S PiezoStar Triaxial Accelerometer, ±500 g, 4-pin 1/4-28 connector 8766A500BH

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100