| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
PiezoStar Triaxial Accelerometer, ±xxx g, 4-pin M4.5 connector
|

|

|

|

|
|
Model (Single axis or triaxial)
|
|
|
Triaxial linear
|
|
Frequency Range
|
|
Hz
|
0.5...10000
|
|
Transverse Sensitivity
|
|
%
|
1.5
|
|
Non linearity
|
|
% FSO
|
≈1
|
|
Shock
|
|
g
|
5000
|
|
Operating temperature range
|
|
°F
|
-67...
|
|
Supply
|
|
mA
|
2...18
|
|
Voltage
|
|
V
|
20...30
|
|
Housing/Base
|
type
|
|
Titanium
|
|
Sealing
|
|
|
hermetic (IP68)
|
|
Ground isolation
|
|
|
No
|
|
Connector
|
|
|
4-pin Microtech pos. M4,5
|
|
Diameter
|
|
in
|
0.429
|
|
Height
|
|
in
|
0.429
|
|
Mounting
|
|
|
stud
|
|
Mounting thread
|
|
|
5-40 UNC-2B
|
|
PiezoSmart (TEDS)
|
|
|
no
|
|
|
|
Characteristics
PiezoStar element with very low sensitivity to temperature, miniature, low mass, Hermetic, titanium construction mini and standard, 4-pin connector options, high temperature option
|
Application
Ideally suited for structural analysis of small components or subsystems and well as full vehicle testing for aviation, space, automotive as well as a wide range of general test structures. The PiezoStar accelerometer technology excels in operational testing over dynamic test conditions.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
PiezoStar Triaxial Accelerometer, ±250 g, 4-pin M4,5 connector |
8766A250AB |
 |
PiezoStar Triaxial Accelerometer, ±250 g, 4-pin M4,5 connector |
8766A250AH |
 |
PiezoStar Triaxial Accelerometer, ±500 g, 4-pin M4,5 connector |
8766A500AB |
 |
PiezoStar Triaxial Accelerometer, ±500 g, 4-pin M4.5 connector |
8766A500AH |
|
|
Top  |
|
|
|