Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

PiezoBeam Mini Accelerometer

8640A_BP


navigation item Downloads

Specifications Type 8640A...




Model (Single axis or triaxial)     Single axis linear
Frequency Range   Hz 0.5...
Non linearity   % FSO ±1
Operating temperature range   °F -40...
Supply   mA 2...20
Voltage   V 22...30
Housing/Base type   Titanium
Sealing     hermetic (IP68)
Ground isolation     No
Mass   g 3.5
Connector     10-32 neg.
Diameter   in 0.394
Height   in 0.394
Mounting     stud/wax
Mounting thread     5-40 UNC-2B
PiezoSmart (TEDS)     no

Characteristics

smallest PiezoBeam single axis accelerometer with lowest mass,high sensitivity, low noise and high dynamic range, choice of ranges and sensitivities, ground isolated mounts, TEDS Option.

Applications

ideally suited for multiple channel modal analysis on small components or subsystems and well as full vehicle testing for aviation, space, automotive as well as a wide range of general test structures.

Variants
  Description  Type 
8640_S PiezoBeam Mini Accelerometer, ±10 g 8640A10
8640_S PiezoBeam Mini TEDS Accelerometer, ±10 g 8640A10T
8640_S PiezoBeam Mini Accelerometer, ±5 g 8640A5
8640_S PiezoBeam Mini TEDS Accelerometer, ±50 g 8640A50
8640_S PiezoBeam Mini TEDS Accelerometer, ±50 g 8640A50T
8640_S PiezoBeam Mini TEDS Accelerometer, ±5 g 8640A5T

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100