| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
PiezoBeam Mini TEDS Accelerometer, ±50 g
|

|

|

|

|
|
Model (Single axis or triaxial)
|
|
|
Single axis linear
|
|
Range
|
|
g
|
±50
|
|
Sensitivity
|
|
mV/g
|
100
|
|
Frequency Range
|
|
Hz
|
0.5...5000
|
|
Resolution, Threshold
|
|
mgrms
|
0.36
|
|
Non linearity
|
|
% FSO
|
±1
|
|
Shock
|
|
g
|
10000
|
|
Temp. coef. of sensitivity
|
|
%/°F
|
0
|
|
Operating temperature range
|
|
°F
|
-40...149
|
|
Supply
|
|
mA
|
2...20
|
|
Voltage
|
|
V
|
22...30
|
|
Housing/Base
|
type
|
|
Titanium
|
|
Sealing
|
|
|
hermetic (IP68)
|
|
Ground isolation
|
|
|
No
|
|
Mass
|
|
g
|
3.5
|
|
Connector
|
|
|
10-32 neg.
|
|
Diameter
|
|
in
|
0.394
|
|
Height
|
|
in
|
0.394
|
|
Mounting
|
|
|
stud/wax
|
|
Mounting thread
|
|
|
5-40 UNC-2B
|
|
PiezoSmart (TEDS)
|
|
|
no
|
|
|
|
Characteristics
smallest PiezoBeam single axis accelerometer with lowest mass,high sensitivity, low noise and high dynamic range, choice of ranges and sensitivities, ground isolated mounts, TEDS Option.
|
Applications
ideally suited for multiple channel modal analysis on small components or subsystems and well as full vehicle testing for aviation, space, automotive as well as a wide range of general test structures.
|
|
|
Top  |
|
|
|