Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensorsĀ and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Control unit for multicomponent force plates with built-in charge amplifier

5233A2


navigation item Downloads

navigation item Accessories

Specifications Type 5233A2




No. of channels     8
Connection     MIL connector 14-19
Connection to force plate, others see brochure 600-350
Frequency Range   Hz 48...60
Power line frequency
Length   in 6.693
Width   in 4.961
Height   in 2.165

Characteristics

External control unit for measuring components with built-in charge amplifier.

Applications

Manual control of Kistler multicomponent force plates with analog signal output.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100