Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

SensorTool, PC software for setup and evaluation of torque sensor technology

4706A


navigation item Downloads

Specifications Type 4706A




Description     Supported devices:
Torque sensors Type 4503A..., 4504A...,
Supply and evaulation unit Type 4700A...
Further information     see data sheet

Characteristics

Parameterization of instrument settings; Numerical and graphic display of parameters; Evaluation of measurement values and measurement value graphs; Reading and display of sensor and instrument data; Definition of the speed output pulses (magnetoresistive system in the Type 4504A… instrument.)

Applications

The SensorTool provides the user with a useful PC tool to further process sensor and measurement data of torque sensors or supply and evaluation instruments in a simple form.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100