| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Torque sensor, rotating, with dual-range option, rotational angle measurement 360 Imp., 0,2 … 5000 N·m
|

|

|

|

|
|
Maximum torque
|
|
|
<1,5 x rated torque
|
|
Alternating torque
|
|
|
<0,7 x rated torque
|
|
Accuracy class
|
|
%
|
0.1
|
|
Speed measurement
|
|
|
2 x 360 pulses/rev. or 60
|
|
Nominal speed
|
|
rpm
|
7000
|
|
Balancing grade
|
|
Q
|
2.5 or 6,3 (depending on version)
|
|
Operating temperature range
|
|
°F
|
50...140
|
|
Housing
|
|
|
Aluminum, hard anodized or stainless steel (depending on version)
|
|
Degree of protection
|
|
|
IP40
|
|
Electrical connections
|
|
|
7-pin or 12-pin Binder connector
|
|
Signal transmission
|
|
|
noncontac
|
|
|
|
Characteristics
Sensor for two separately calibrated measuring ranges (optional). Integral measurement electronics, extremely high accuracy, extremely high speed ranges and digital signal processing. This sensor is also available as a single range sensor.
|
Applications
Universal application in the development laboratory, production or quality assurance.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
Dual range sensor with noncontact transmission, 0,2 N·m, 360 impulses per revolution (low speed) |
4503A0,2W |
 |
Dual range sensor with noncontact transmission, 0,5 N·m, 360 impulses per revolution (low speed) |
4503A0,5W |
 |
Dual range sensor with noncontact transmission, 1 N·m, 360 impulses per revolution (low speed) |
4503A1W |
 |
Dual range sensor with noncontact transmission, 2 N·m, 360 impulses per revolution (low speed) |
4503A2W |
 |
Dual range sensor with noncontact transmission, 5 N·m, 360 impulses per revolution (low speed) |
4503A5W |
 |
Dual range sensor with noncontact transmission, 10 N·m, 360 impulses per revolution (low speed) |
4503A10W |
 |
Dual range sensor with noncontact transmission, 20 N·m, 360 impulses per revolution (low speed) |
4503A20W |
 |
Dual range sensor with noncontact transmission, 50 N·m, 360 impulses per revolution (low speed) |
4503A50W |
 |
Dual range sensor with noncontact transmission, 100 N·m, 360 impulses per revolution (low speed) |
4503A100W |
 |
Dual range sensor with noncontact transmission, 200 N·m, 360 impulses per revolution (low speed) |
4503A200W |
|
|
Top  |
|
|
|