| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Slipring torque sensor, rotating, 2 … 20 N·m with 1/4" hex
|

|

|

|

|
|
Connection
|
|
|
hexagonal
|
|
Maximum torque
|
|
|
<1,5 x rated torque
|
|
Alternating torque
|
|
|
<0,7 x rated torque
|
|
Accuracy class
|
|
|
0,2 %
|
|
Output signal
|
|
mV/V
|
±2
|
|
Speed measurement
|
|
|
2 x 360 pulses/rev.
|
|
Nominal speed
|
|
rpm
|
<3000
|
|
Operating temperature range
|
|
°F
|
50...140
|
|
Housing
|
|
|
Aluminum, hard anodized
|
|
Length
|
|
in
|
2.283
|
|
Width
|
|
in
|
1.102
|
|
Height
|
|
in
|
2.047
|
|
Degree of protection
|
|
|
IP40
|
|
Electrical connections
|
|
|
6-pin or 12-pin Binder connector
|
|
Signal transmission
|
|
|
Slip ring
|
|
|
|
Characteristics
Couplemètre universel. Modèle compact, différentes possibilités de raccordement sur l'arbre.
|
Applications
Conçu spécifiquement pour une mise en oeuvre dans les techniques de vissage. Font partie des applications typiques : le contrôle des machines stationnaires à visser les écrous et la mesure des couples à l'aide d'outils de vissage manuels. Utilisé en fonctionnement intermittent de courte durée à faibles vitesses.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
Slipring Torque sensor, 2 N·m 1/4" hex |
4501A2H |
 |
Slipring torque sensor, 2 N·m, 1/4" hex with rotational angle measurement |
4501A2HA |
 |
Slipring torque sensor, 6 N·m with standard 1/4" hex |
4501A6H |
 |
Slipring torque sensor, 6 N·m, 1/4 " hex with rotational angle measurement |
4501A6HA |
 |
Slipring torque sensor, 12 N·m with standard 1/4" hex |
4501A12H |
 |
Slipring torque sensor, 12 N·m, 1/4" hex with roational angle measurement |
4501A12HA |
 |
Slipring torque sensor, 20 N·m with standard 1/4" hex |
4501A20H |
 |
Slipring torque sensor, 20 N·m, 1/4" hex with rotational angle measurement |
4501A20HA |
|
|
Top  |
|
|
|