| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Slipring torque sensor, 100 N·m, shaft connection with feather keyways (2x180°)
|

|

|

|

|
|
Rated torque
|
|
lbf-ft
|
73.76
|
|
Maximum torque
|
|
|
<1,5 x rated torque
|
|
Alternating torque
|
|
|
<0,7 x rated torque
|
|
Connection
|
|
|
shaft
|
|
Accuracy class
|
|
|
0,2 %
|
|
Output signal
|
|
mV/V
|
±2
|
|
Length
|
|
in
|
1.732
|
|
Width
|
|
in
|
1.496
|
|
Height
|
|
in
|
2.283
|
|
Speed measurement
|
|
|
2 x 360 pulses/rev.
|
|
Nominal speed
|
|
rpm
|
3000
|
|
Housing
|
|
|
Aluminum, hard anodized
|
|
Operating temperature range
|
|
°F
|
50...140
|
|
Electrical connections
|
|
|
6-pin or 12-pin Binder connector
|
|
Signal transmission
|
|
|
Slip ring
|
|
Degree of protection
|
|
|
IP40
|
|
|
|
Characteristics
Universal torque sensor. Compact, various shaft connections.
|
Applications
Designed specifically for use in screw connection. Typical applications include the testing of built-in nutrunners or torque measurement with hand screw driving tools. For brief, intermittent operation at low speeds.
|
|
|
Top  |
|
|
|