| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
|
|
Description
|
Type
|
 |
Slipring torque sensor, 100 N·m, shaft connection with feather keyways (2x180°) |
4501A100R |
 |
Slipring torque sensor, 10 N·m, shaft connection with feather keyways (2x180°) |
4501A10R |
 |
Slipring torque sensor, 12 N·m with standard 1/4" hex |
4501A12H |
 |
Slipring torque sensor, 12 N·m, 1/4" hex with roational angle measurement |
4501A12HA |
 |
Slipring torque sensor, 12 N·m with standard square socket |
4501A12Q |
 |
Slipring torque sensor, 12 N·m, square socket with rotational angle measurement |
4501A12QA |
 |
Slipring torque sensor, 160 N·m with standard square socket |
4501A160Q |
 |
Slipring torque sensor, 160 N·m, square socket with angle measurement |
4501A160QA |
 |
Slipring torque sensor, 1 000 N·m with standard square socket |
4501A1KQ |
 |
Slipring torque sensor, 1 000 N·m, square socket with rotational angle measurement |
4501A1KQA |
|
Top  |
|
|
|