Kistler North America


Kistler Product Finder, Acceleration

Accelerometers

Various Kistler accelerometers are suitable for use even at the extremes of the measurement range. Miniature models designed for minimal mass loading are still capable of generating a significant signal. Conversely, high sensitivity models are available for testing low amplitude motions down to a complete standstill.

navigation item Type number
Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100