壓裝
|
壓裝是常用的裝配方法, 很難實現非破壞性測驗。因此必須應用在線壓裝測量。力和位移為最常應用的測量變量測量和分析其相關變化。測量分析結果可用來篩選次品, 產品質量分類。
|

壓裝力 預緊的拉壓力傳感器可直接測量, 其范圍在數N 至1000 kN之間。 安裝簡便, 3個校准量程使得用一個傳感器可進行幾個不同數量級的測力范圍的測量。
|
|
|
 Various easily mounted strain sensors Type 9232 or 9237 are supplied for this.
|

過程評價 單通道監視儀y(x) 或 y(t) 測量, 可通過以太網接口, 使用PC或網絡上任何位置的網絡終端來設置, 並顯示測量結果, CoMo View 或 CoMo Net配有網絡服務器功能直接連接TCP/IP。可以連接壓電式傳感器, 應變式傳感器或電壓輸出式傳感器。 - 12個自由組合的評估功能監視裝配, 曲線, 梯度, 遲滯, 鎖緊力和極限位置。
- 實時閾值防止過載或速度控制。
|
 General Joining and Press-In Monitoring The single-channel force/displacement measuring system Type 4737A... was especially designed for the application in plants and systems with joining processes. The data exchange with possible extern visualization is done per Ethernet. The coupling to the unit is done by via fieldbus or corresponding control inputs. Continuity to the previous devices of the DMF-P series was maintained and extended by additional functions. Desktop, panel mount and wall mounted variants each offer optimum access to connectors and wiring - Connection of piezo, strain gage and force sensors with voltage output as well as potentiometric, SSI or incremental position sensors. Broad range of sensors thanks to modular design.
- 30 freely combinable evaluation functions for monitoring the assembly cycle, thread-in force, final position and overloading. Additional measurement and evaluation of the process speed and the measuring curve slope.
- Internal memory for measuring curves and measuring results.
Direct generation of the industrial Q-DAS data protocol of the automotive industry AQDEF (Automotive Quality Data Exchange Format) and of the I.-P.M. data format for the automated creation of product-related process and measuring data. The DMF-P A400 advanced Type 4733A... contains two independently operating channels and is used in lines and systems with several joining processes. By linking up to four units it is possible to expand the system to a maximum of 8 independent operating channels.
|
|
» 直接進入產品查詢, 制造業
|
|
|

Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...
|