發動機




Monitoring & Control

About ten years ago the robust sensor concept Typ 6613C2... was developed for monitoring cylinder pressures and controlling gas engines for the US gas pipeline industry. This development fo­cused on service life, stability and cost-effectiveness. The design also had to be suitable for the industrial environment.

From 2002 onwards sensors were used in larger quantities for retrofitting gas engines; approximately 4 000 cylinders having now been equipped with Kistler sensors. In the meantime this sensor was consistently evolved for other appli­cations as well. Reliable solutions based on the field-proven measuring element are now available at reasonable cost for virtually all large engines.

222_MonitoringControl

Gas-Pipeline-Industrie

2222_ShipDieselEngine_s

Ship Diesel Engines

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +886 2 7721 2121