塑料加工




用於機械制造商的傳感器和電荷放大器

Accurate control of machines is based on precise acquisition of their most important parameters. Melt pressure measurement is the central task on the aggregate side. On the closing side, the forces involved in closing and movement have to be measured and recorded. The tie bar extension can also be measured directly. Charge amplifiers allow easy integration of mold cavity pressure and contact temperature signals into the control system of each machine.


熔體壓力

熔體壓力測量液壓連接

Type 4013B






4013B型熔體壓力測量鏈,
0 ... 3 000 bar, <350°C

Hydraulic pressure measurement






1209型用於RAG傳感器的液壓連接頭


模具保護/夾緊力

應變變送器拉杆張力

Strain transmitter Type 9238AQ...






9238AQ型應變變送器

Tie bar strain measurement Type 9827A...






9827A2491型ø12拉杆應變測量
9827A1392型ø16拉杆應變測量


電荷放大器

Charge Amplifier Type 5155A






5155A型用於壓力和溫度的多通道電荷放大器
5039A型電荷放大器
5049A型SmartAmp電荷放大器

Img_clearpixel

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +886 2 7721 2121