塑料加工




傳感器

奇石樂提供各種直接、間接無接觸測量模腔壓力傳感器溫度傳感器以及壓力/溫度組合傳感器. 多傳感器組包括若干傳感器、多通道插頭和溫度放大器.


直接壓力傳感器

6 mm 壓力傳感器4 mm 標准壓力傳感器

Sensor Type 6152A...










6152A型0 ... 2 000 bar
6172A型0 ... 200 bar

Sensor Type 6157B...










6157B型0 ... 2 000 bar
6177A型0 ... 200 bar

用壓套安裝的4 mm壓力傳感器用於低粘度材料的4 mm壓力傳感器

Sensor Type 6155A...










6155A型0 ... 2 000 bar

Sensor Type 6167A...










6167A型0 ... 200 bar

6 mm pressure sensor for low-viscosity materials 

Sensor Type 6162AA...










Type 6162AA...0 ... 200 bar
Type 6163AA...0 ... 1 000 bar

Img_clearpixel

 

2.5 mm壓力傳感器2.5 mm壓力傳感器

Sensor Type 6182B...










6182B型0 ... 2 000 bar
6178A型0 ... 200 bar
6158A型0 ... 2 000 bar

Sensor Type 6159A...










6159A型0 ... 2 000 bar

1 mm壓力傳感器1.2 mm壓力傳感器

Sensor Type 6183A...









6183A型0 ... 2 000 bar

Sensor Type 6184A...









6184A型0 ... 2 000 bar


壓力/溫度組合傳感器

2.5 mm壓力/溫度傳感器4 mm壓力/溫度傳感器

Sensor Type 6189A...










6189A型0 ... 2 000 bar

Sensor Type 6190C...










6190C型0 ... 2 000 bar

1 mm pressure/temperature sensor

Sensor Type 6188A...










Type 6188A...0 ... 2 000 bar

Img_clearpixel

 


間接測量壓力傳感器

3.5 mm力傳感器

Sensor Type 9210A...







9210A型0 ... 250 N

Img_clearpixel

 

6 mm力傳感器6 mm力傳感器

Sensor Type 9211B...









9211B型0 ... 2.5 kN

Sensor Type 9213B...









9213B型0 ... 2.5 kN

12.6 mm力傳感器

Sensor Type 9204B...






9204B型0 ... 10 kN

Img_clearpixel

12.6 mm測量舌6 mm測量舌

Sensor Type 9221A...








9221A型0 ... 10 kN

Sensor Type 9223A...








9223A型0 ... 2.5 kN


無接觸測量傳感器

5 mm測量插頭

Sensor Type 9247A...

9247A型–1 400 ... 1 400 µε

Img_clearpixel


溫度傳感器

4 mm 溫度傳感器1 mm 溫度傳感器

Sensor Type 6192B...








Type 6192B型

Sensor Type 6193B...








Type 6193B型

2.5mm溫度傳感器2.5mm溫度傳感器

Sensor Type 6194B...










6194B型

Sensor Type 6195B...










6195B型


多傳感器組

模腔壓力傳感器多傳感器組(2 ... 16個傳感器) 壓力/溫度組合傳感器的多傳感器組(2 ... 4個傳感器)

Multisensor set Type 6831...









6831B型多通道插頭和UNISENS(靈敏度一致)技術


Multisensor set Type 6833...









6833A型多通道插頭, 溫度放大器和UNISENS(靈敏度一致)技術


多模腔監測系統

16 ... 32個傳感器

Multicavity monitoring system






6829型高通道電荷放大器

Img_clearpixel

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +886 2 7721 2121