Vehicles

FEM



Tire Development

Fundamentals

vehicles_3_grundlagen_M
RoaDyn® multicomponent measuring hubs are used specifically for instrumenting tire test stands.

In addition to rolling resistance measurement, typical areas of application include flat spot investigations, high speed uniformity (HSU) tests, noise, vibration and harshness (NVH) studies, run-out, durability of tires and tire/rim combinations, and quality monitoring on production lines. The load classes of the RoaDyn® multicomponent measuring hubs range from light to heavy commercial and special vehicles.


Range

RoaDyn® Measuring Hubs

vehicles_3_messnaben_M
The sensor system of the hubs is secured on the test stand as a rule so it does not rotate. The shaft on which the tire and rim combinations are mounted has bearings allowing rotation. 

Typical application sectors include rolling resistance tests aimed at minimizing energy consumption to current standards (ISO 28580, SAE J1269 and ETRTO 117), high speed uniformity and flat spot tests for optimizing the running characteristics of tires, durability testing of tires and rims, noise, vibration and acoustics (NVA) assessments, etc.

RoaDyn® Wheel Force Transducers

vehicles_3_messraeder_M
Special solutions with rotating RoaDyn® multicomponent wheel force transducers for tire test stands and mobile test cars can be realized with adapters. A special universal adapter with a variety of hole configurations allows easy mounting of standard rims.
 
 
Vehicle News

Vehicle Dynamics & Durability
200-632_S
Measurement Systems for Vehicle Dynamics and Durability Testing
Download PDF

News 10.06.2010
New RoaDyn® S220 2-component measuring hub on tire rolling resistance test stand, shown without rim/tire combination on the left
New RoaDyn® S220 2-Component Measuring Hub Meets Rolling Resistance Standards ISO 28580, SAE J1269 and ETRTO 117
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331