Vehicles

FEM



Durability

Fundamentals

vehicles_2_grundlagen_M
Fixed, non-rotating RoaDyn® multicomponent measuring hubs are employed for durability testing with servo-hydraulic road simulators. These hubs are used to optimize individual components and entire vehicles on durability test stands. Matching parts or assemblies are available as adapters for all of the popular stands.


Range: RoaDyn® Measuring Hubs for Durability Test Stands
 

vehicles_2_roadyn_M
RoaDyn® multicomponent measuring hubs are high-performance, high-precision non-rotating measuring instruments meeting the toughest requirements of the international vehicle industry and its suppliers. In long-term and durability testing our hubs have demonstrated in everyday use they are built to last.


RoaDyn S6 wheel force transducers
RoaDyn S6 wheel force transducers are particularly used for RLDA – Road Load Data Acquisition on the road. These during a longer period on the road won measuring data is used for corresponding durabilty test stands to support the durability development of full vehicles or vehicle components.
 
 
Vehicle News

Vehicle Dynamics & Durability
200-632_S
Measurement Systems for Vehicle Dynamics and Durability Testing
Download PDF

News 10.06.2010
New RoaDyn® S220 2-component measuring hub on tire rolling resistance test stand, shown without rim/tire combination on the left
New RoaDyn® S220 2-Component Measuring Hub Meets Rolling Resistance Standards ISO 28580, SAE J1269 and ETRTO 117
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331