Acceleration,
Force, Pressure,
Torque, FEM





Research and Development

The development of internal combustion engines and gearboxes, and test stand simulation as a means of investigating drive trains, require a robust, high-precision torque sensor.

Application with a measuring flange type 4504A...

Application with a measuring flange type 4504A...

High torsion resistance and a short form factor are also required in order to map dynamic load cycles with a realistic operating profile. The torque measuring flange Type 4504B... has been specially tailored to these requirements.

Application torque sensor type 4503A...
For smaller torques and extreme speeds, the integral shaft mounted sensor Type 4503A... is used for numerous aspects of research into drive technology.
 
 
News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-BeamĀ® MEMS Capacitive Accelerometer Family
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331