Plastics




Measured Signals

Injection times

Characteristics direct from the KiBox
• Peak pressure (mechanical load)
  and its angular position
• Maximum pressure rise
  and its angular position
• Indicated mean effective pressure
  (work, misfires, gas exchange losses)
• Statistics, e.g. running smoothness
  from indicated mean pressures
• Angular position of the energy transfer
  (ignition delay, duration of combustion,
  efficiency)
• Ignition timing
• Knocking
• Injection times
• Mean rotational speed for each working cycle

Transfer of results via CAN and software interfaces

Choosing the primary KiBox functions
• Filtering of signal noise
• Conditioning of sensor signals, e.g. 60-2
• Precise TDC assignment of
  measurement signals
• Data acquisition when engine starts
  and stops
• Heat release rate according to
  selectable algorithms
• Frequency analysis (combustion noise)
• Interface for customer-specific functions
  (under development)
• Transfer of results via CAN and software
  interfaces, e.g. to INCA
• Automated data storage
• Data export in a variety of formats

back

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331