Plastics




Documented Proof of Quality

Production documentation
Especially with regard to end-to-end traceability of a product and its production process, production documentation plays an ever-more important role. Measurement of cavity pressure means that the most important process information is available for every cycle and every molded part that is produced. Cavity pressure is therefore the ideal solution for documenting production based on actually measured independent values. In addition to the process curve, each molded part has an associated good/bad evaluation. This information can be used to generate quality documents with the aid of the Kistler statistics tool, for instance. This provides the most important production data for the molded part's life cycle.
 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331