Plastics




Cable

Cable to piezoelectric sensors

1. Outer insulation

2. Electrical shielding

3. Special coating (graphite conductor)

4. Electrical insulation PTFE

5. Inner wire

Kistler cables are characterized by high thermal and chemical resistance. The electrical characteristics are optimized for low noise, since the electrical connection between piezoelectric sensor and charge amplifier has to be particularly heavily insulated (approximately 1013 Ω). The same requirements also apply to all connector pairs.

Cable movement produces very small charges on the surfaces of the conductors (triboelectric effect) that falsify measurement. This is prevented by special intermediate layers coated with graphite.

To also protect the cables against mechanical damage, they are provided with a flexible steel or stainless steel sheath.

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331