Engines




Engine Monitoring and Control

Cylinder pressure monitoring and combustion control are key functions for cost-effective operation of larger diesel engines and gas engines. They enable early detection of malfunctions and wear on the one hand, and the achievement of low emissions and the best possible efficiency on the other.

Engine Monitoring and Control

Kistler is an engine measurement pioneer and market leader. Its strength lies in the development of long-lasting sensors. Depending on the application, the company offers durable piezoelectric sensors and slender probes for cylinder pressure measurement, for example for knock control in gas engines (continous monitoring). Resilient sensors are available for monitoring high pressures in diesel injection systems (engine balancing and monitoring).

» Direct access to the Product Finder, Engines

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331