Kistler Singapore




Continuous Pressure Monitoring

 You want to achieve high efficiency, high reliability and low emissions. In larger diesel and gas engines cylinder pressure has become the most important parameter for optimal control and monitoring of engine operation.

Carge Amplifier

Kistler offers a suitable sensor:
• for calculating power output
• for sophisticated online monitoring
• for controlling combustion
• in sizes from 6 mm diameter to M14

Kistler rounds off the range of robust and durable pressure measuring chains with adapter solutions and in-line amplifiers (Type 5029...).


» Direct access to the Product Finder, Engines

 
 
Kistler View 2011

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331