Plastics




Test Instrument Accessories

Test set for mold cavity pressure sensors

Test set Type 5993A1






Type 5993A1for Types 6152A, 6155A, 6157B, 6158A, 6159A, 6182B
Type 5993A1Y49for Types 6155A, 6158A, 6159A, 6182B, 6183A

Img_clearpixel

Insulation testerPreload tester

Insulation tester Type 5493






Type 5493Insulation tester

Preload tester Type 5991






Type 5991Preload tester

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331