Plastics




Mechanical Accessories

Extraction toolMounting tool

Extraction tool Type 1315A






Type 1315Afor sensors Types 6152AA, 6152AC, 6157BA, 6157BC, 6159A, 6167A, 6177A, 6190B/C, 9223A, 6192A/B, 6194A/B
Type 1358Afor sensors Types 6158A, 6178A, 6182A/B, 6183A, 6193A/B, 6195A/B, 6189A
Type 1362Afor sensors Types 6152AB, 6152AD, 6157BB, 6157BD, 6190A

Mounting tool Type 1383






Type 1383for sensors Types 6152A, 6157B, 6159A, 6167A, 6177A, 6190A/B/C, 6192A/B, 6194A/B
Type 1356for sensors Types 6158A, 6178A, 6182A/B, 6183A, 6193A/B, 6195A/B, 6189A
Type 1363for sensor Type 6184

Accessory set for sensors

Accessory set for sensors

Production and checking of bores



Type 1300A81for sensors Types 6157B, 6177A
Type 1300A83for sensors Types 6157B, 6177A, 6159A

Img_clearpixel

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331