Kistler Singapore


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

3-component force sensor, –2 ... 2 kN, with standard coordinate system

9017B


navigation item Downloads

navigation item Accessories

Specifications Type 9017B




Model     Sensor, non preloaded
Calibration     calibrated
Measuring Range Fx, Fy kN ±1
  Fz kN ±2
Standard mounting with 10 kN preload
Sensitivity Fx, Fy pC/N ≈-26
  Fz pC/N ≈-11.5
Rigidity Cx, Cy kN/μm ≈0.17
  Cz kN/μm ≈0.74
Operating temperature range   °C -50...120
Diameter   mm 16.5
Inner diameter   mm 6.5
Height   mm 8
Connection     M8x0,75 3 pol. neg.
Mass   g 8.5
Degree of protection     IP65
(EN 60529) with cable connected
Further information     see data sheet

Measuring range

9017B

Characteristics

Wide measuring range, high rigidity and sensitivity, low crosstalk, extremely small 3- component force sensor, multi-pin connector.

Applications

Measurement of the three orthogonal force components, e.g. in miniature cutting force dynamometers for high-precision machining, wind tunnel balance, measurement in confined spaces.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331