Kistler Singapore


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

KiBox® To Go – measurement and evaluation system for combustion analysis in test vehicles

2893A_BP


navigation item Downloads

Specifications Type 2893A...




Sensor inputs     Charge,
voltage, digital
No. of channels     8
Operating temperature range   °C -30...50
Voltage   V 10...36
100 ... 250 VAC
Mass   kg 8
amplifiers included
Interface     1 Gigabit Ethernet
Further information     see data sheet

Characteristics

The KiBox is a complete combustion analysis system for mobile use on the road and under extreme ambient conditions.

Applications

You can use the additional information about controlling injection valve operation, ignition and combustion for engine map optimization with the application system. Or you can use the KiBox as a standalone system for combustion analysis in the vehicle.

Variants
  Description  Type 
KiBox To Go KiBox® To Go
combustion parameters for ECU optimization in test vehicles
2893A

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +65 631 67331