Kistler Sweden




Kistler översikt accelerometrar

Här hittar ni ett urval av Kistlers accelerometrar.

Klicka på den accelerometer som ni är intresserad av så får ni mer information.

Om ni inte hittar den accelerometer som ni söker kontakta oss.



Acceleration - Low Frequency

KIC_S_8315

Type 8315
K-Beam® capacitive accelerometer, ± 2 up to ± 200 g

8330B3

Type 8330B3
ServoK-beam® accelerometer, ±3 g

8395

Type 8395
K-Beam® capacitive triaxial accelerometer, from ± 2 g to ± 200 g

 

Img_clearpixel

Acceleration - General Purpose

 

KIC_S_8202A

Type 8202A10
Ceramic shear accelerometer, ±10 g side connector

KIC_S_8774A

Type 8774A50
Ceramic shear accelerometer, 50 g, wax mount

KIC_S_8203A

Type 8203A50
Ceramic shear accelerometer, ±10 g top connector

KIC_S_8776A

Type 8776A50
Ceramic shear accelerometer, 50 g

KIC_S_8274A

Type 8274A5
Ceramic shear accelerometer, top connector with int. stud

KIC_S_8784A

Type 8784A5
Ceramic shear accelerometer, 5 g, side connector

KIC_S_8702B

Type 8702B500
K-Shear® accelerometer, 500 g, side connector

KIC_S_8786A

Type 8786A5
Ceramic shear accelerometer, 5 g, top connector

KIC_S_8704B

Type 8704B500
K-Shear® accelerometer, 500 g, top connector

KIC_S_8792A

Type 8792A500
K-Shear® triaxial accelerometer, 100 g, side connector

KIC_S_8720A

Type 8720A500
K-Shear® accelerometer, 500 g, adhesive mount

K-Shear Triaxial Accelerometer

Type 8794A500
K-Shear® triaxial accelerometer, 500 g, side connector with int. cable

KIC_S_8763B

Type 8763B
Miniature Ceramic shear triaxial accelerometer, 50 - 2000 g, IEPE, TEDS option

Acceleration - High Temperature

 

Triaxial Accelerometer

Type 8290A25M5
Ceramic shear triaxial accelerometer, high temp.

K-Shear Triaxial Accelerometer

Type 8793A500M5
K-Shear® triaxial accelerometer, 500 g, high temp.

K-Shear Accelerometer

Type 8702B500M5
K-Shear® accelerometer, 500 g, high temp, side connector

K-Shear Triaxial Accelerometer

Type 8794A500M5
K-Shear® triaxial accelerometer, 500 g, high temp.

K-Shear Triaxial Accelerometer

Type 8765A250M5
K-Shear® triaxial accelerometer, 500 g, high temp.

KIC_S_8766A

Type 8766A
PiezoStar® triaxial accelerometer, ±50 g,±250 g, ±500 g high temp.

Acceleration - Low Temperature

 

K-Shear Accelerometer

Type 8702B500M8
K-Shear® accelerometer, 500 g, low temp.

K-Shear Triaxial Accelerometer

Type 8793A500M8
K-Shear® triaxial accelerometer, 500 g, low temp.

KIC_S_8728A

Type 8728A500M8
K-Shear® mini accelerometer, 500 g, low temp.

K-Shear Triaxial Accelerometer

Type 8795A50M8
K-Shear® triaxial accelerometer, 50 g, low temp.

KIC_S_8730A

Type 8730A500M8
K-Shear® mini accelerometer, 500 g, low temp.

Acceleration - TEDS

 

8640A

Type 8640A50T
PiezoBeam® TEDS accelerometer, 50 g, side connector cube

KIC_S_8772A

 Type 8772A50T
Ceramic shear TEDS accelerometer, 50 g

8688

Type 8688A50T
PiezoBeam® triaxial TEDS accelerometer, 50 g

KIC_S_8792A

Type 8792A500T
K-Shear® triaxial TEDS accelerometer, 500 g, side connector

KIC_S_8702B

Type 8702B500T
K-Shear® TEDS accelerometer, 500 g, side connector

K-Shear Triaxial Accelerometer

Type 8793A500T
K-Shear® triaxial TEDS accelerometer, 500 g

KIC_S_8704B

Type 8704B500T
K-Shear® TEDS accelerometer, 500 g, top connector

KIC_S_8762A

Type 8762A50T
Ceramic shear triaxial TEDS accelerometer, 50 g

87871A

Type 8781A
IEPE Triaxial accelerometer with center-hole mounting, for NVH investigations, ±50 & ± 500g

Acceleration - Modal Analysis

 

KIC_S_8614A

Type 8614A1000
Picotron mini accelerometer, 1000 g, gnd. Iso., Int. cable

8688

Type 8688
PiezoBeam® triaxial accelerometers, 5, 10, 50 g

8640

Type 8640A
PiezoBeam® accelerometer, 5,10,50 g, side connector cube

KIC_S_8762A

Type 8762A50
Ceramic shear triaxial accelerometer, 50 g

8640

Type 8640A50
PiezoBeam® accelerometer, 50 g

KIC_S_8772A

Type 8772A50
Ceramic shear accelerometer, 50 g

Acceleration - Miniature

 

KIC_S_8728A

Type 8728A500
Ceramic shear accelerometer, charge mode, mini with int. cable

KIC_S_8734A

Type 8734A500
K-Shear® micro accelerometer, 500 g, adhesive mount with int. cable

KIC_S_8730A

Type 8730A500
K-Shear® mini accelerometer, 500 g

KIC_S_8778A

Type 8778A500
Ceramic shear mini accelerometer, 500 g, with int. cable

KIC_S_8732A

Type 8732A500
K-Shear® micro accelerometer, 500 g, adhesive mount with int. cable

Img_clearpixel

Acceleration - Shock

 

KIC_S_8742A

Type 8742A50
K-Shear® shock accelerometer, 10000 g

KIC_S_8743A

Type 8743A100
K-Shear® shock accelerometer, 100000 g

Acceleration - Calibration

 

KIC_S_8002K

Type 8002K
Quartz vibration laboratory standard

KIC_S_8076K

Type 8076K
Quartz vibration standard for back-back calibration

Neil Arstad

För mer information: 

  

Neil Arstad

Tel 031-871 205

neil.arstad(at)kistler.com

Mathias Eklund

 

 

Mathias Eklund

Tel 031-871 578

mathias.eklund(at)kistler.com

 
 
Video VBOX
VideoVBOX Pro
Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..

Kistler Sverige och miljön
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

VBOX
VBOX SL3 tre antenner
Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..

Kistler View 2012

Performance BOX & Drift Box
VBOX Mini & Performance Box
Ultimata hjälpmedlet för banracing.
Priser och information

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566