Acceleration,
Force, Pressure,
Torque, FEM





Force Measurement

Monitoring Assembly Processes

Kistler force measurement technology is used predominantly in production, vehicle engineering and biomechanics. Application know-how, our own test rigs and last but not least close liaison with our key customers make us the partner of choice worldwide in these demanding markets. In addition to these traditional applications, however, there are numerous different situations where Kistler technology plays a part in solving challenging force measurement problems.

Wherever small or large forces in one of more directions have to be measured, and as far as possible installation of the sensor should not alter the properties of a component or member, Kistler is the company to work with. Piezoelectric measurement is the only principle that makes it possible to meet, for example, the requirement of a high system natural frequency.

The virtually unlimited life of the Kistler force sensors is another strong argument for us being the preferred solver of difficult measurement problems.

» Direct access to the Product Finder, Force Measurement

 
 
Video VBOX
VideoVBOX Pro
Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..

Kistler Sverige och miljön
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

VBOX
VBOX SL3 tre antenner
Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..

Performance BOX & Drift Box
VBOX Mini & Performance Box
Ultimata hjälpmedlet för banracing.
Priser och information

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566